Medium Power NPN Bipolar Power Transistor

Favorite

Overview

This series of plastic, medium-power NPN transistors can be used for amplifier and switching applications.


Replacement Active Part Number: BD439

  • -
  • -
  • Pb-Free Packages are Available
  • Complementary Types are BD438 and BD442

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD439S

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

NPN

General Purpose

0.8

4

60

60

5

-

1.1

40

475

3

36

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :